??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3419 Apollo PE Portable Electric Fire Monitor
Bill of material
3419 Apollo PE Portable Electric Fire Monitor
ORDERNO
3419 Apollo PE Portable Electric Fire Monitor
BRAND
brand
Apollo
DEPTH
depth
18.375in (466.7mm)
HEIGHT
height
13in (330.2mm)
MATERIAL
material
Pyrolite
STYLE
style
3419
TYPE
type
Portable
WEIGHT
weight
45 lbs (20.5 kg)
WIDTH
width
15in (381mm)
NAME
name
3419 Apollo PE Portable Electric Fire Monitor
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions