??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hattersley
Description
33 bronze gate valve
Bill of material
33_bronze_gate_valve_3_8_
VARIANTNAME
3/8"
WEIGHTKG
Weight (kg)
0.350
TEMPERATUREDEGC
Temperature deg C
-10 to 198°C
SPECIFICATIONNOTES
Specification Notes
Robust and high quality bronze body with integral seating surfaces. Kitemarked to BS EN 12288. Inside screw pattern with non-rising stem. Threaded bonnet. One piece wedge.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN32
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_33_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Handwheel
ENDCONNECTION
End Connection
BS EN 10226-2 (ISO 7-1) formerly BS 21
APPROVALS
Approvals
BSI
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDNUTTHICKNESS
_End Nut Thickness
10.400 mm
ENDNUTDIAMETER
_End Nut Diameter
26.400 mm
TOPOFSTEM
_Top of Stem
16.400 mm
STEMLOOPWIDTH
Stem Loop Width
10.692 mm
STEMLOOPLENGTH
Stem Loop Length
21.450 mm
STEMHEIGHT
Stem Height
3.080 mm
STEMDIAMETER
Stem Diameter
3.380 mm
STEMCORNERRADIUS
Stem Corner Radius
2.500 mm
PACKINGRINGNECKHEIGHT
_Packing Ring Neck Height
6.000 mm
PACKINGRINGNECKDIAMETER
Packing Ring Neck Diameter
6.810 mm
PACKINGRINGHEIGHT
_Packing Ring Height
9.000 mm
PACKINGRINGDIAMETER
Packing Ring Diameter
20.429 mm
PACKINGNUTHEIGHT
_Packing Nut Height
10.800 mm
PACKINGNUTDIAMETER
_Packing Nut Diameter
16.900 mm
HANDWHEELDEPTH
Handwheel Depth
20.000 mm
CONNECTIONSIZERADIUS
Connection Size Radius
5.000 mm
BONNETUPPERDEPTH
Bonnet Upper Depth
2.120 mm
BONNETUPPERRADIUS
Bonnet Upper Radius
15.714 mm
BONNETLOWERDEPTH
_Bonnet Lower Depth
10.600 mm
BONNETLOWERRADIUS
_Bonnet Lower Radius
16.500 mm
BODYWIDTH
Body Width
25.200 mm
BODYRADIUS
Body Radius
11.880 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
STUFFINGBOX
Stuffing Box
DZR Brass BS EN 12164 CW602N
STEM
Stem
DZR Brass BS EN 12164 CW602N
PACKINGRING
Packing Ring
Asbestos Free
PACKINGNUT
Packing Nut
Brass BS EN 12164 CW614N
IDPLATE
ID Plate
Aluminium
HANDWHEELNUT
Handwheel Nut
Brass BS EN 12164 CW614N
HANDWHEEL
Handwheel
Aluminium
GLAND
Gland
Brass BS EN 12164 CW614N
DISC
Disc
Bronze BS EN 1982 CC491K
BONNET
Bonnet
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
CONNECTIONSIZE
Connection Size
10.000 mm
CMM
C mm
60.000 mm
BMM
B mm
78.000 mm
AMM
A mm
46.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
3/8"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=4&catID=2
PRODUCTMODEL
Product Model
33
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_33_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Gate Valve
MODEL
Model
33
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions