??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3293 FireFox Nozzle (125-175-250-350 GPM)
Bill of material
3293 FireFox Nozzle (125-175-250-350 GPM)
ORDERNO
3293 FireFox Nozzle (125-175-250-350 GPM)
BRAND
brand
FireFox
CERTIFICATION_S_
certification(s)
FLOW__GPM_
flow (gpm)
125-175-250-350
FLOW__LPM_
flow (lpm)
475-660-950-1325
LENGTH
length
7 37'' (187 mm)
NAME
name
3293 FireFox Nozzle (125-175-250-350 GPM)
STYLE
style
3293
SWIVEL_INLET
swivel inlet
1.5'' (38 mm)
WARRANTY
warranty
WEIGHT
weight
7 14 lbs (3.4 kg)
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions