??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
Amphenol Air LB
Description
3261 wiring accessories
Bill of material
00326116359
ORDERNO
FLUID_RESISTANCE___WITHSTANDING_UNDER_SPRINKLING
fluid resistance - withstanding under sprinkling
Fuel, Hydraulic fluids, Oils, Cleaning products, De-icing fluids
OPERATING_TEMPERATURE___MAX
operating temperature - max
135 °C
OPERATING_TEMPERATURE___MIN
operating temperature - min
-55 °C
SALT_SPRAY
salt spray
48 h
SHELL_MATERIAL
shell material
Thermoplastic
SHOCKS___AMPLITUDE
shocks - amplitude
20 g
SHOCKS___DURATION
shocks - duration
11 ms
SHOCKS___TYPE
shocks - type
Sawtooth
SMOKE_COMPLIANCE
smoke compliance
ABD 0031
VIBRATIONS___AMPLITUDE
vibrations - amplitude
5.86 g
VIBRATIONS___DURATION
vibrations - duration
9 h
VIBRATIONS___FREQUENCY
vibrations - frequency
From 10 to 2000
VIBRATIONS___TYPE
vibrations - type
Random
WEIGHT
weight
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions