??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 43
HELP_VARIABLE
Company
Amphenol Air LB
Description
3242 monoblock assemblies - Assembly
Bill of material
32428041000BMT
ORDERNO
FLUID_RESISTANCE___WITHSTANDING_UNDER_SPRINKLING
fluid resistance - withstanding under sprinkling
Fuel, Hydraulic fluids, Oils, Cleaning products, De-icing fluids
INSULATION_RESISTANCE___TO_
insulation resistance ( to)
5000000 MΩ
MAX__CURRENT_RATING
max. current rating
OPERATING_TEMPERATURE___MAX
operating temperature - max
300 °C
OPERATING_TEMPERATURE___MIN
operating temperature - min
-55 °C
SALT_SPRAY
salt spray
96 h
SHELL_MATERIAL
shell material
Thermoplastic
SHOCKS___AMPLITUDE
shocks - amplitude
100 g
SHOCKS___DURATION
shocks - duration
6 ms
SHOCKS___TYPE
shocks - type
Demi sinusoide
SMOKE_COMPLIANCE
smoke compliance
ABD 0031, UL 94 V0
VIBRATIONS___AMPLITUDE
vibrations - amplitude
20 g
VIBRATIONS___DURATION
vibrations - duration
12 h
VIBRATIONS___FREQUENCY
vibrations - frequency
3000
VIBRATIONS___TYPE
vibrations - type
Sinusoide
WEIGHT
weight
0 g
WITHSTANDING_VOLTAGE
withstanding voltage
5000 V
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions