??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HAWLE
Description
3130 - Service valve for vertical installations, internal thread/ISO outlet
Bill of material
5003205
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
Inch
DN1
EN 10226-1
Inch
PE
Ø Pipe ext.
mm
T
t Valve
mm
L
Valve
mm
L1
Valve
mm
H
Valve
mm
H1
Valve
mm
A
a Spindle
10.3 mm
C
c Spindle
20 mm
D1
Ød1 Spindle
16 mm
W
Weight
kg
PL
Product Link
Link
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions