??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3126 125 GPM Foam Truck System
Bill of material
3126 125 GPM Foam Truck System
ORDERNO
3126 125 GPM Foam Truck System
HEIGHT
height
5 38
LENGTH
length
17 58
MATERIAL
material
Brass
STYLE
style
3126
TYPE
type
Truck System
WARRANTY
warranty
WEIGHT
weight
4 lbs (1.8 kg)
WIDTH
width
6 14
NAME
name
3126 125 GPM Foam Truck System
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions