??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
BUVA
Description
31_BUVAAD_ serie 3500
Bill of material
Deurkruk-Finland
ORDERNO
ALGEMEEN_LEVERANCIER
algemeen_leverancier
ICN Group
ALGEMEEN_METHODE
algemeen_methode
3B Werkmethodiek
ALGEMEEN_URL
algemeen_url
www.3b-werkmethodiek.nl
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
2D(31.30)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
240.000
HOEK
hoek
HOST
host
5
KEYNOTE
keynote
30.80
KRUK_LINKS
kruk_links
MANUFACTURER
manufacturer
BUVA
MASSUNIT
massunit
1
MODEL
model
Veiligheidsbeslag - Buitenschildschild serie 3500
PC_MAAT
pc_maat
72
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SCHILD_AFMETING
schild_afmeting
240 x 50 x 12
SHARED
shared
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STABU_CODE
stabu_code
30.80
TEMPLATE_TOELICHTING
template_toelichting
vlakgebaseerd
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
12
TYPE_COMMENTS
type comments
Voor een gespecificeerd uitgebreide documentatie raadpleeg de BUVA KENNISBANK op www.buva.nl
URL
url
www.BUVA.nl
VERSION
version
2016
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
50
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions