??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hattersley
Description
30ls dzr brass gatewith lockshield
Bill of material
30ls_dzr_brass_gatewith_lockshield_3_4_
VARIANTNAME
3/4"
WEIGHTKG
Weight (kg)
0.360
USENDCONNECTION
US End Connection
ANSI B1.20.1
UKENDCONNECTION
UK End Connection
BS EN 10226-2 (ISO 7-1) formerly BS 21
TEMPERATUREDEGC
Temperature deg C
-10 to 180 °C
SPECIFICATIONNOTES
Specification Notes
Dezincification Resistant Brass prevents corrosion and fungal growth. Kitemarked to BS EN 12288:2010. Non-rising stem. Threaded bonnet. One piece wedge. Available with NPT thread (30AT). Available with lockshield.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN20
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_30_30LS_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Lockshield
LOCKSHIELDKEYNUMBER
Lockshield Key Number
P103 - 1
APPROVALS
Approvals
WRAS
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDNUTTHICKNESS
_End Nut Thickness
9.500 mm
ENDNUTDIAMETER
_End Nut Diameter
26.600 mm
TOPOFSTEM
_Top of Stem
18.000 mm
STEMLOWERCIRCLERADIUS
Stem Lower Circle Radius
12.868 mm
STEMLOOPWIDTH
Stem Loop Width
16.000 mm
STEMLOOPDEPTH
Stem Loop Depth
25.735 mm
STEMLOOPLENGTH
Stem Loop Length
28.000 mm
STEMHEIGHT
Stem Height
1.124 mm
STEMDIAMETER
Stem Diameter
2.449 mm
STEMCORNERRADIUS
Stem Corner Radius
7.000 mm
PACKINGRINGNECKHEIGHT
_Packing Ring Neck Height
5.000 mm
PACKINGRINGNECKRADIUS
Packing Ring Neck Radius
7.346 mm
PACKINGRINGNECKDIAMETER
Packing Ring Neck Diameter
7.346 mm
PACKINGRINGHEIGHT
_Packing Ring Height
9.000 mm
PACKINGRINGDIAMETER
Packing Ring Diameter
22.038 mm
LOCKSHIELDNUTHEIGHT
_Lockshield Nut Height
10.800 mm
LOCKSHIELDNUTDIAMETER
_Lockshield Nut Diameter
16.900 mm
LOCKSHIELDHEIGHT
Lockshield Height
31.000 mm
CONNECTIONSIZERADIUS
Connection Size Radius
11.000 mm
BONNETUPPERDEPTH
Bonnet Upper Depth
2.000 mm
BONNETUPPERRADIUS
Bonnet Upper Radius
16.952 mm
BONNETLOWERDEPTH
_Bonnet Lower Depth
10.000 mm
BONNETLOWERRADIUS
_Bonnet Lower Radius
17.800 mm
BODYWIDTH
Body Width
35.000 mm
BODYRADIUS
Body Radius
11.970 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
STEMBUSH
Stem Bush
DZR Brass BS EN 12164 CW602N
STEM
Stem
DZR Brass BS EN 12164 CW602N
PACKING
Packing
Asbestos Free
LOCKSHIELD
Lockshield
Brass BS EN 12165 CW617N
DISC
Disc
DZR Brass BS EN 12165 CW602N
BONNET
Bonnet
DZR Brass BS EN 12165 CW602N
BODY
Body
DZR Brass BS EN 12165 CW602N
BS
1.000
AT
0.000
CONNECTIONSIZE
Connection Size
22.000 mm
BMM
B mm
75.000 mm
AMM
A mm
54.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
3/4"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=2&catID=2
PRODUCTMODEL
Product Model
30LS
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_30_30LS_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
DZR Brass Gate Valve with Lockshield
MODEL
Model
30LS
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions