??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
303050_T_DN125 STANDARD SEALS_FLANGES UNI EN 1092-1
Bill of material
303050A65810
ORDERNO
303050A65810
A
a
120
B
b
14
C_X_O
c x o
85 x 4
C1_C2
c1-c2
-
CODE_AISI_304L
code aisi 304l
303050A45810
CODE_AISI_316L
code aisi 316l
303050A65810
D
d
19
DN
dn
125 per attuatore/for actuator
H_H1_H2
h-h1-h2
H=167
ISO
iso
F10 / F12
KG_
kg.
102,950
L
l
400
NM
nm
180
PN
pn
16
VAR__A
ø a
150
VAR__R
ø r
188
VAR__S
ø s
153
VAR_
22
NAME
name
303050A65810
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions