??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 12
HELP_VARIABLE
Company
4G GHIDINI
Description
303030 T For ISO Pipe
Bill of material
303030 63710
ORDERNO
B
b
CLAMP_REIHE_B_OD
clamp reihe b od
CODE_AISI_316L
code aisi 316l
D
d
DN
dn
E
e
F
f
H
h
ISO_DIN
iso-din
KG
kg
L
l
NM
nm
N__4_BOLTS
n° 4 bolts
PN
pn
VAR__A
ø a
VAR__B
ø b
VAR__CXO
ø cxo
VAR_
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions