??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Banjo
Description
300DB
Bill of material
8537HY01B
ORDERNO
8537HY01B
FAMILY
family
Cam Lever Couplings
SIZE
size
3 in
STYLE
style
Polypropylene
TYPE
type
British Pipe Thread
WEIGHT
weight
1.16 lbs
NAME
name
8537HY01B
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions