??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
300104_T_4 SEALS Standard Seals – F NPT
Bill of material
300104 61410
ORDERNO
300104 61410
C
c
110
CODE_AISI_316L
code aisi 316l
300104 61410
DN
dn
15
G__NPT_
g (npt)
1/2"
H
h
65
I
i
18
KG
kg
1,20
L
l
82
PN
pn
100
NAME
name
300104 61410
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions