??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alto Shaam
Description
300-HW
Bill of material
TB04210RP
ORDERNO
TB04210RP
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
2568.000
CONN_CONDUIT
conn conduit
1
CONN_PLUG_NEMA
conn plug nema
NEMA L5-30P 30A-125V PLUG
CONTROL_PLACEMENT_X_AXIS
control placement x axis
0
CONTROL_PLACEMENT_Y_AXIS
control placement y axis
6.000
CONTROL_PLACEMENT_Z_AXIS
control placement z axis
12.000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
6.188
DESCRIPTION
description
Hot Food Drop-in Well
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
21.400
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
LENGTH
length
24.187
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
ALTO-SHAAM
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
21.400
MIN_CKT_AMPACITY
min ckt ampacity
30
MODEL
model
300-HW
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHOW_CLEARANCE
show clearance
1
URL
url
www.alto-shaam.com
URL_CUTSHEET
url cutsheet
www.alto-shaam.com
URL_MANUFACTURER
url manufacturer
www.alto-shaam.com
VERSION
version
2011
VOLTS
volts
120.000
WATTS
watts
2600
WEIGHT
weight
62 lbs.
WIDTH
width
40.938
WORK_PLANE_BASED
work plane-based
0
NAME
name
TB04210RP
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions