??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Boilermag
Description
300-6
Bill of material
963b110c-3748-44ee-a556-d035154aa01c.rfa
IDENT
963b110c-3748-44ee-a556-d035154aa01c.rfa
AIR_VENT_TYPE
air vent type
Manual or automatic air vents
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_ZONE_VISIBLE
clearance zone visible
1
CONNECTIONSIZE
connectionsize
152.400
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
BoilerMag XT Magnetic Filter
DESIGN_OPTION
design option
-1
DRAINCONNECTIONSIZE
drainconnectionsize
31.800
FAMILY_NAME
family name
FLANGESTANDARD
flangestandard
PN16
FLOWRATE
flowrate
30.55 L/s
HOST
host
0
KEYNOTE
keynote
MAGNET_GRADE
magnet grade
N42SH - inspected and confirmed by hystergraph prior to use
MAGNET_HOUSING
magnet housing
316 stainless steel
MAGNETIC_MATERIAL
magnetic material
Rare earth neodymium iron boron
MAGNETIC_PERFORMANCE
magnetic performance
9,000 Gauss high strength (reading taken on outer tube)
MANUFACTURER
manufacturer
Eclipse Magnetics
MASSUNIT
massunit
1
MODEL
model
BMXT300/6/AAV
OMNICLASS_NUMBER
omniclass number
23.65.50.11.11.11
OMNICLASS_TITLE
omniclass title
Water Filters
OPERATING_PRESSURE
operating pressure
12 bar (10 bar if using automatic air vent)
OTHER_PARTS_EXTERNAL
other parts external
powder coated black
OTHER_PARTS_INTERNAL
other parts internal
304 stainless steel
PART_TYPE
part type
4
PRESSURE_DROP_TAKEN_AT_STATED_FLOW_RATE__CONSULT_MANUFACTURER_FOR_OTHER_FLOW_RATES
pressure drop taken at stated flow rate, consult manufacturer for other flow rates
PRESSUREDROP
pressuredrop
776.0 Pa
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SURFACE_FINISH
surface finish
bead blast
TEMPERATURERANGE
temperaturerange
5°C to 150°C (110°C if using automatic air vent)
TUBE_CARTRIDGE
tube cartridge
316 stainless steel - aerospace quality
TYPE_COMMENTS
type comments
Allow 300mm above unit for cartridge removal
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.boilermag.com
WORK_PLANE_BASED
work plane-based
0
NAME
300-6
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions