??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 20
HELP_VARIABLE
Company
AutomationDirect
Description
3-way & 4-way, 2-pos., Modular Manifold (BVS, BVM Series)
Bill of material
BVS-32A1-12DL
ORDERNO
ACTION
action
Single solenoid spring return
BODY_MATERIAL
body material
Fiberglass-reinforced thermoplastic
BRAND
brand
NITRA
ELECTRICAL_CONNECTION
electrical connection
EXHAUST_PORT
exhaust port
(1) vent hole
FLOW_COEFFICIENT
flow coefficient
FORM_FACTOR
form factor
Standard
INDICATING_TYPE
indicating type
LED indication
INLET_PORT
inlet port
(1) 532in (4mm) push-to-connect tubing
ITEM
item
Valve
MAXIMUM_OPERATING_PRESSURE
maximum operating pressure
MOUNTING
mounting
NUMBER_OF_POSITIONS
number of positions
2
OPERATING_VOLTAGE
operating voltage
OPERATOR_TYPE
operator type
Solenoid
OUTLET_PORT
outlet port
(1) 532in (4mm) push-to-connect tubing
PORT_QUANTITY
port quantity
3-port (3-way)
POWER_RATING
power rating
VALVE_CONFIGURATION
valve configuration
VALVE_TYPE
valve type
Solenoid directional control
WORKING_FLUID
working fluid
Pneumatic
NAME
name
STACKABLE
stackable
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions