??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
AutomationDirect
Description
3-port (3-way), 2-pos., Body Ported Stacking (AVP-3 Series)
Bill of material
AVP-31C1-24D
ORDERNO
ACTION
action
BODY_MATERIAL
body material
BRAND
brand
NITRA
ELECTRICAL_CONNECTION
electrical connection
EXHAUST_PORT
exhaust port
FLOW_COEFFICIENT
flow coefficient
FORM_FACTOR
form factor
INDICATING_TYPE
indicating type
INLET_PORT
inlet port
ITEM
item
NUMBER_OF_POSITIONS
number of positions
OPERATING_VOLTAGE
operating voltage
OPERATOR_TYPE
operator type
OUTLET_PORT
outlet port
PORT_QUANTITY
port quantity
POWER_RATING
power rating
STACKABLE
stackable
VALVE_CONFIGURATION
valve configuration
VALVE_TYPE
valve type
WORKING_FLUID
working fluid
NAME
name
FOR_USE_WITH
for use with
MATERIAL
material
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions