??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Carclo Optics
Description
292 x 61mm Medium Spot Freeform_6
Bill of material
292 x 61mm Medium Spot Freeform_6
ORDERNO
292 x 61mm Medium Spot Freeform_6
BEAM
beam
Medium Spot
DIAMETER
diameter
292 x 61
FAMILY
family
33Up Array
FINISH
finish
Plain
PART_NO_
part no.
12965
TYPE
type
Freeform
NAME
name
292 x 61mm Medium Spot Freeform_6
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions