??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Changzhou Fulling Motor
Description
28BL26
Bill of material
28BL26
ORDERNO
28BL26
LENGTH
length
26 mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
2.5 mH
LINE_TO_LINE_RESISTANCE
line to line resistance
7 Ω
MAX_PEAK_CURRENT
max peak current
1.53 A
MAX_PEAK_TORQUE
max peak torque
0.021 Nm
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
4
RATED_SPEED
rated speed
8000 RPM
RATED_TORQUE
rated torque
0.007 Nm
RATED_VOLTAGE
rated voltage
15 V
ROTOR_INERTIA
rotor inertia
1.23 g-cm²
SIZE
size
28 mm
TORQUE_CONSTANT
torque constant
0.0137 NmA
WEIGHT
weight
0.05 Kg
NAME
name
28BL26
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions