??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2826800000 - UR20-1COM-232-485-422-V2
Bill of material
Weidmueller 2826800000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2826800000
MANUTYPEDESC
Manufacturer Type Description
UR20-1COM-232-485-422-V2
DESCSHORT
Short Description
Communication module (I/O)
DESCLONG
Long Description
IO module for connecting and using established communication technologies.
GTIN
4064675363354
MANUNAME
Manufacturer Name
Weidmueller Group
AAM271
wall mounting/direct mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD669
System components present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.089 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions