??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Hakron
Description
28 Metaal DFI Element Vloer - Deuvels NTB
Bill of material
28_metaal_dfi_element_vloer_deuvels_ntb_hakron_dfi_element_vloer_h_450
VARIANTNAME
Hakron_DFI_Element_Vloer_h=450
DEUVELSARRAY
__Deuvels_Array
1.000
DEUVELSSINGLE
__Deuvels_Single
0.000
BEUGELWAPENINGH
Beugelwapening_h
100.000 mm
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
LELEMENT
L_element
2250.000 mm
LRESTMAAT
L_restmaat
0.000 mm
LVOEGENBANDROL
L_voegenband_rol
25000.000 mm
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
240.000 mm
NOMINALWIDTH
Nominal width
300.000 mm
PRODUCTSKU
Product SKU
dfi_element_vloer
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
VOEGBREEDTE
Voeg_breedte
22.000 mm
WAPENINGSKORFRANDAFSTANDUSER
Wapeningskorf_randafstand_user
20.000 mm
WEIGHTNETKG
Weight Net (Kg)
16.36
B
b
300.000 mm
ARTIKELNUMMER
Artikelnummer
R354102450
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=5637147595&refRecID3=5637153585&refRecID4=5637161478&l2=Stortonderbrekingen%20en%20sparingen&l3=Stortonderbrekingen&l4=DFI-element%20vloer%20voorbeelden
MATERIALMAIN
Material main
Steel
VOEGENBANDAANTAL
voegenband_aantal
1.000 mm
AANTALPASELEMENTEN
aantal_paselementen
0.000 mm
AANTALELEMENTEN
aantal_elementen
1.000 mm
PASELEMENT
Paselement
Nee
H
450.000 mm
H1
225.000 mm
H2
225.000 mm
L
2250.000 mm
V
200.000 mm
DEUVELSHOH
deuvels_hoh
375.000 mm
DEUVELSRANDAFSTANDUSER
deuvels_randafstand_user
0.000 mm
ISOLATIEDIKTE
isolatie_dikte
20.000 mm
VOETHOH
voet_hoh
375.000 mm
WAPENINGHOH
wapening_hoh
375.000 mm
ASSEMBLYCODE
Assembly Code
2B(28.21.21)
DATUM
Datum
06-04-2017
DESCRIPTION
Description
Hakron DFI Element Vloer
MANUFACTURER
Manufacturer
Hakron
MODEL
Model
LOD400
PRODUCTGUID
Product Guid
aed75464-5989-4c6d-aafe-b76160f6fc87
PRODUCTURL
Product url
https://Http://www.hakron.eu/bim.php?searchtxt=DFI
TEKENAAR
Tekenaar
hnsbo
URL
http://www.hakron.eu
VERSION
Version
2.0
DEUVELSAANTAL
Deuvels_aantal
6.000
DEUVELSAANTALMINIMAAL
Deuvels_aantal_minimaal
2.000
DEUVELSAANTALSTD
Deuvels_aantal_std
6.000
DEUVELSHOHSTD
Deuvels_hoh_std
375.000 mm
DEUVELSRANDAFSTAND
Deuvels_randafstand
187.5 mm
DEUVELSRANDAFSTANDSTD
Deuvels_randafstand_std
187.5 mm
H1HALVE
H1_halve
112.5 mm
H2HALVE
H2_halve
112.5 mm
H2MINUSTOP
H2_minus_top
205.000 mm
HXHALVEAANTAL1
Hx_halve_aantal_1
1125.000 mm
T4AANTAL
T4_aantal
8.000
T4HOH
T4_hoh
281.25 mm
T4RANDAFSTAND
T4_randafstand
140.625 mm
VOETLH
Voet_L_h
185.000 mm
VOETRH
Voet_R_h
185.000 mm
VOETAANTAL
Voet_aantal
7.000
VOETHMINIMAAL
Voet_h_minimaal
70.000 mm
VOETHSTD
Voet_h_std
185.000 mm
VOETHOHMINIMAAL
Voet_hoh_minimaal
2165.000 mm
VOETRANDAFSTAND
Voet_randafstand
33.000 mm
WAPENINGAANTAL
Wapening_aantal
7.000
WAPENINGRANDAFSTAND
Wapening_randafstand
42.5 mm
LANGSWAPENINGX1
langswapening_x1
113.000 mm
LANGSWAPENINGX2
langswapening_x2
94.000 mm
LANGSWAPENINGZ1
langswapening_z1
23.925 mm
LANGSWAPENINGZ2
langswapening_z2
12.575 mm
STAALPLAAT16
staalplaat_16
16.000 mm
STAALPLAAT1MM
staalplaat_1mm
1.000 mm
TOP
top
20.000 mm
VOEGBREEDTE1
voeg_breedte
22.000 mm
VOEGBANDHALVE
voegband_halve
3.5 mm
VOEGENBANDB1
voegenband_b1
20.000 mm
VOEGENBANDB2
voegenband_b2
75.000 mm
VOEGENBANDB3
voegenband_b3
150.000 mm
VOEGENBANDB3EINDX
voegenband_b3_eind_x
5.000 mm
VOEGENBANDB3EINDZ
voegenband_b3_eind_z
10.000 mm
VOEGENBANDKERN
voegenband_kern
6.000 mm
VOEGENBANDKERN1
voegenband_kern_1
5.000 mm
VOEGENBANDKERN2
voegenband_kern_2
2.000 mm
VOEGENBANDKERNR
voegenband_kern_r
4.000 mm
VOEGENBANDR
voegenband_r
1.000 mm
VOETHOHSTD
voet_hoh_std
360.833 mm
WAPENINGHART
wapening_hart
15.000 mm
WAPENINGHOHSTD
wapening_hoh_std
360.833 mm
WAPENINGR1
wapening_r1
75.000
WAPENINGR2
wapening_r2
105.000
WAPENINGV1
wapening_v1
94.000 mm
WAPENINGZ01
wapening_z01
185.000 mm
WAPENINGZ1
wapening_z1
28.000 mm
WAPENINGZ2
wapening_z2
28.000 mm
WAPENINGZ3
wapening_z3
37.972 mm
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions