??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
WAGO
Description
2787-2344 - Power supply, Pro 2, 3-phase, 24 VDC output voltage, 5 A output current, TopBoost + PowerBoost, communication capability
Bill of material
2787-2344
BESTNR
Item-No.
BEZEICHNUNG
Description
Power supply, Pro 2, 3-phase, 24 VDC / 5 A
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
130.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
166.00 mm
FARBE
Color
light gray
GEWICHT
Weight
650.000 g
ECLASS71
eCl@ss 7.1
27-23-02-09
ECLASS81
eCl@ss 8.1
27-23-02-09
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions