??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Allectra
Description
271-CB-9.5
Bill of material
271-CB-9.5
ORDERNO
271-CB-9.5
BODY_MATERIAL
body material
Ceramic
OUTSIDE_DIAMETER
outside diameter
6.35mm(14”)
OVERALL_LENGTH
overall length
76.2mm
SIZE_OR_DN
size or dn
Weld
TEMPERATURE_RANGE
temperature range
-200°C to 450°C
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VOLTAGE_RATING
voltage rating
10kV
NAME
name
271-CB-9.5
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions