??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2674520000 - UC20-SL2000-EC
Bill of material
Weidmueller 2674520000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2674520000
MANUTYPEDESC
Manufacturer Type Description
UC20-SL2000-EC
DESCSHORT
Short Description
Control CODESYS-based
DESCLONG
Long Description
CODESYS-based industrial control (PLC). Projectable with the appropriate PC-engineering tool.
GTIN
4050118688542
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.250 kg
BAB577
depth
77.45 mm
BAA020
height
127.885 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions