??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Allectra
Description
266_63NI20K_C40
Bill of material
266_63NI20K_C40
ORDERNO
266_63NI20K_C40
BODY_MATERIAL
body material
304 Stainless steel
CONDUCTOR_MATERIAL
conductor material
Nickel
MAX_CURRENT
max current
55 Amps
SIZE_OR_DN
size or dn
DN40CF (2 ¾” OD flange)
TEMPERATURE_RANGE
temperature range
-100°C to 450°C
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VOLTAGE_RATING
voltage rating
20KV
NAME
name
266_63NI20K_C40
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions