??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Allectra
Description
266-24SS30K-C40
Bill of material
266-24SS30K-C40
ORDERNO
266-24SS30K-C40
BODY_MATERIAL
body material
304 Stainless steel
COMPLIANCE
compliance
High Voltage Feedthrough
CONDUCTOR_MATERIAL
conductor material
Stainless steel
MAX_CURRENT
max current
3 Amps
SIZE_OR_DN
size or dn
DN40CF (2 ¾” OD flange)
TEMPERATURE_RANGE
temperature range
-100°C to 450°C
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VACUUM_SEAL
vacuum seal
ceramic
VOLTAGE_RATING
voltage rating
30 kV DC
NAME
name
266-24SS30K-C40
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions