??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Allectra
Description
261-24CU5K-C16
Bill of material
261-24CU5K-C16
ORDERNO
261-24CU5K-C16
BODY_MATERIAL
body material
Stainless SteelCeramic
COMPLIANCE
compliance
Power feedthrough
CONDUCTOR_MATERIAL
conductor material
COPPER
MAX_CURRENT
max current
50 Amps
NUMBER_OF_PINS
number of pins
1
SIZE_OR_DN
size or dn
DN16CF (1.33” OD flange)
TEMPERATURE_RANGE
temperature range
-100°C to 450°C
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VOLTAGE_RATING
voltage rating
5 kV DC
NAME
name
261-24CU5K-C16
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions