??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Carclo Optics
Description
26.5mm Medium Spot TIR_1
Bill of material
26.5mm Medium Spot TIR_1
ORDERNO
26.5mm Medium Spot TIR_1
BEAM
beam
Medium Spot
DIAMETER
diameter
26.5
DRAWING_NO_
drawing no.
60509
FAMILY
family
26.5mm
FINISH
finish
Frosted
PART_NO_
part no.
10393
TYPE
type
TIR
NAME
name
26.5mm Medium Spot TIR_1
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions