??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24rcm300_24 - Bel Power Solutions
Bill of material
24RCM300-24
PN
Part Number
24RCM300-24
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 300W, Output 24VDC, 12.5A, Input 14.4-50.4VDC
POWER
Power
300 W
VIN
Voltage Input
14.4-50.4 VDC
OV
Output Voltage
24 VDC
OC
Output Current
12,5 A
OT
Operating Temperature
-40 to 70 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions