??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Allectra
Description
242-SMAD50
Bill of material
242-SMAD50
ORDERNO
242-SMAD50
BODY_MATERIAL
body material
FeNiCo
COMPLIANCE
compliance
SMA 50 ohm
IMPEDANCE
impedance
50 ohms
MAX_CURRENT
max current
3 Amps per pin
NUMBER_OF_PINS
number of pins
1
SIZE_OR_DN
size or dn
Weld
TEMPERATURE_RANGE
temperature range
-200°C to 300°C (Air side Connector -65oC to 165oC)
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VACUUM_SEAL
vacuum seal
Ceramic
VOLTAGE_RATING
voltage rating
1 kV DC
NAME
name
242-SMAD50
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions