??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Allectra
Description
242-SMAD18G-C40-2
Bill of material
242-SMAD18G-C40-2
ORDERNO
242-SMAD18G-C40-2
BODY_MATERIAL
body material
Stainless Steel
COMPLIANCE
compliance
SMA 18Ghz
FREQUENCY
frequency
DC to 18GHz
IMPEDANCE
impedance
50 ohms
MAX_CURRENT
max current
3 Amps per pin
NUMBER_OF_PINS
number of pins
2
SIZE_OR_DN
size or dn
DN40CF (2 ¾” OD flange)
TEMPERATURE_RANGE
temperature range
-65°C to 200°C (Air side Connector -65oC to 165oC)
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VACUUM_SEAL
vacuum seal
Ceramic
VOLTAGE_RATING
voltage rating
1 kV DC
NAME
name
242-SMAD18G-C40-2
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions