??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Allectra
Description
242-SMA50
Bill of material
242-SMA50
ORDERNO
242-SMA50
BODY_MATERIAL
body material
FeNiCo
COMPLIANCE
compliance
SMA 50 ohm
IMPEDANCE
impedance
50 ohms
MAX_CURRENT
max current
5A per pin
NUMBER_OF_PINS
number of pins
1
SIZE_OR_DN
size or dn
Weld
TEMPERATURE_RANGE
temperature range
-200°C to 300°C (Air side Connector -65oC to 165oC)
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VACUUM_SEAL
vacuum seal
Ceramic
VOLTAGE_RATING
voltage rating
6 kV DC
NAME
name
242-SMA50
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions