??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Allectra
Description
242-ND50
Bill of material
242-ND50
ORDERNO
242-ND50
BODY_MATERIAL
body material
FeNiCo
COMPLIANCE
compliance
N type 50 ohm
IMPEDANCE
impedance
50 ohms
MAX_CURRENT
max current
5A per pin
NUMBER_OF_PINS
number of pins
1
SIZE_OR_DN
size or dn
Weld
TEMPERATURE_RANGE
temperature range
-200°C to 300°C (Air side Connector -65°C to 165°C)
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VACUUM_SEAL
vacuum seal
Ceramic
VOLTAGE_RATING
voltage rating
3 KV DC
NAME
name
242-ND50
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions