??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
2415 1 12 Coast Guard Applicator
Bill of material
2415 1 12 Coast Guard Applicator
ORDERNO
2415 1 12 Coast Guard Applicator
COUNTRY_OF_MANUFACTURE
country of manufacture
HEIGHT
height
7
LENGTH
length
48
MATERIAL
material
SS
STYLE
style
2415
TYPE
type
Speciality
WARRANTY
warranty
WEIGHT
weight
5 lbs (2.3 kg)
WIDTH
width
1 14
NAME
name
2415 1 12 Coast Guard Applicator
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions