??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
23MD3
Bill of material
23MD3
ORDERNO
23MD3
CECERTIFIED
cecertified
Yes
LENGTH
length
5.33
PEAKTORQUE_OZ_IN_
peaktorque(oz-in)
425
RECOMMENDEDPOWER_SUPPLY
recommendedpower supply
PSAM24V2.7A
ROHSCOMPLIANT
rohscompliant
Yes
SHAFTDIAMETER_IN_
shaftdiameter(in)
0.25
STARTINGAT_USD_
startingat(usd)
$235.00
VOLTAGEREQUIREMENT
voltagerequirement
12-24 VDC
WEIGHT_LBS_
weight(lbs)
3.51
NAME
name
23MD3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions