??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
23AW104
Bill of material
23AW104
ORDERNO
23AW104
CECERTIFIED
cecertified
Yes
MAXIMUMFORCE_LBS_
maximumforce(lbs)
269
MOTORLENGTH_IN_
motorlength(in)
1.77
ROHSCOMPLIANT
rohscompliant
Yes
SCREWDIAMETER_IN_
screwdiameter(in)
0.375
STANDARDSCREWLENGTH_IN_
standardscrewlength(in)
6, 12, 18
STARTINGAT_USD_
startingat(usd)
$150.00
TRAVELFULLSTEP_MM__MIN
travelfullstep(mm) min
0.007938, 0.0127, 0.0254
WEIGHT_LBS_
weight(lbs)
1.25
NAME
name
23AW104
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions