??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
23A104B
Bill of material
23A104B
ORDERNO
23A104B
CECERTIFIED
cecertified
No
MAXIMUMFORCE_LBS_
maximumforce(lbs)
0.25
MOTORLENGTH_IN_
motorlength(in)
2.00
ROHSCOMPLIANT
rohscompliant
$264.00
SCREWDIAMETER_IN_
screwdiameter(in)
1.35
STANDARDSCREWLENGTH_IN_
standardscrewlength(in)
6
STARTINGAT_USD_
startingat(usd)
TRAVELFULLSTEP_MM__MIN
travelfullstep(mm) min
0.0003125
WEIGHT_LBS_
weight(lbs)
No
NAME
name
23A104B
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions