??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Boxer
Description
22KD
Bill of material
22KD
ORDERNO
22KD
VAR0_6_MM_ECCENTER
0.6 mm eccenter
VAR0_85_MM_ECCENTER
0.85 mm eccenter
ELASTOMERS_OPTIONS
elastomers options
EPDM, Silicone
FREE_FLOW
free flow
2.3 lmin
GENERAL_DATA
general data
MAX_PRESSURE
max pressure
450 mbar
MAX_VACUUM
max vacuum
-450 mbar
MOTOR_TERMINATION
motor termination
45cm leads terminated with connector for BLDC Driver
OPERATING_HUMIDITY_RANGE
operating humidity range
5 to 95% RH
OPERATING_TEMPERATURE_RANGE
operating temperature range
5 to +60 °C
OTHER_WETTED_PARTS
other wetted parts
PPS (Polyphenylene Sulphide)
POWER_CONSUMPTION
power consumption
2.0 to to 3.0 W
TUBE_CONNECTION
tube connection
Barb for ∅ 4.0 mm tubing
VOLTAGE_OPTIONS
voltage options
24 V DC
WEIGHT
weight
32g
NAME
name
22KD
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions