??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Changzhou Fulling Motor
Description
22BL70
Bill of material
22BL70
ORDERNO
22BL70
LENGTH
length
70 mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
4.2 mH
LINE_TO_LINE_RESISTANCE
line to line resistance
11.8 Ω
MAX_PEAK_CURRENT
max peak current
1.5 A
MAX_PEAK_TORQUE
max peak torque
0.05 Nm
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
8
RATED_SPEED
rated speed
3500 RPM
RATED_TORQUE
rated torque
0.022 Nm
RATED_VOLTAGE
rated voltage
24 V
ROTOR_INERTIA
rotor inertia
1.32 g-cm²
SIZE
size
22 mm
TORQUE_CONSTANT
torque constant
0.0355 NmA
WEIGHT
weight
0.12 Kg
NAME
name
22BL70
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions