??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
DELTA LINE
Description
22BL
Bill of material
22BL45.000
ORDERNO
DIELECTRIC_STRENGTH_FOR_ONE_MINUTE
dielectric strength for one minute
500 VDCV
HALL_SENSOR_ELECRICAL_PHASING
hall sensor elecrical phasing
120
INSULATION_CLASS
insulation class
B
INSULATION_RESISTANCE_AT_500_VDC
insulation resistance at 500 vdc
100MΩ
LENGTH
length
LINE_TO_LINE_INDUCTANCE
line to line inductance
LINE_TO_LINE_RESISTANCE
line to line resistance
MASS
mass
MAX_AXIAL_FORCE
max axial force
2N
MAX_PEAK_CURRENT
max peak current
MAX_PEAK_TORQUE
max peak torque
MAX_RADIAL_FORCE
max radial force
10N (at 10mm from flange)N
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
8
RATED_SPEED
rated speed
RATED_TORQUE
rated torque
RATED_VOLTAGE
rated voltage
24V
ROTOR_INERTIA
rotor inertia
SHAFT_AXIAL_PLAY
shaft axial play
0.08 (450g load)µm
SHAFT_RADIAL_PLAY
shaft radial play
0.02 (450g load)µm
SHAFT_RUN_OUT
shaft run out
0.025mm
SIZE
size
22mm
TORQUE_CONSTANT
torque constant
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions