??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250580_2
Bill of material
2250580-2
PN
Part Number
2250580-2
DESC
Description
1X4, 10G, 0 to 70oC| 4PPoE 100W, Tab Down, GY/GY
BRAND
Brand
TRP
SPEED
Speed
10GBASE-T
NOP
Number of Ports
1X4
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
4PPoE 100W
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions