??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250477-1
Bill of material
2250477-1
PN
Part Number
2250477-1
DESC
Description
1X1, 5G, 4PPoE, GO/Y, -40 to 85oC, Tab Up
BRAND
Brand
TRP
SPEED
Speed
5G
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
GO/Y
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
40 to 85 °C
PR
PoE Rating
4PPoE 60W
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions