??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250055_1
Bill of material
2250055-1
PN
Part Number
2250055-1
DESC
Description
1X1, 7U26L, 10/100, PoE, Tab Up, With LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
Y/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
PoE 15W
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions