??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
Harken
Description
22 mm A CB Cars
Bill of material
22 mm CB Reef Car
ORDERNO
MAXIMUM_SAIL_AREA___MONOHULL__FT__
maximum sail area - monohull (ft²)
600 ft²
MAXIMUM_SAIL_AREA___MONOHULL__M__
maximum sail area - monohull (m²)
56 m²
MAXIMUM_SAIL_AREA___MULTIHULL__FT__
maximum sail area - multihull (ft²)
500 ft²
MAXIMUM_SAIL_AREA___MULTIHULL__M__
maximum sail area - multihull (m²)
46 m²
MAXIMUM_WORKING_LOAD__KG_
maximum working load (kg)
MAXIMUM_WORKING_LOAD__LB_
maximum working load (lb)
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions