??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DELTA LINE
Description
21BF
Bill of material
21BF 3C K .02
ORDERNO
21BF 3C K .02
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
-30 to +80°C
AXIAL_STATIC_FORCE_WITHOUT_SHAFT_SUPPORT
axial static force without shaft support
27N
BACK_EMF_CONSTANT_
back-emf constant_
0.89V1000rpm
DIAMETER
diameter
21mm
HALL_SENSOR_ELECRICAL_PHASING
hall sensor elecrical phasing
na
INDUCTANCE___PHASE_TO_PHASE
inductance - phase to phase
1.22mH
INTERNAL_RESISTANCE___PHASE_TO_PHASE
internal resistance - phase to phase
56.3Ω
LENGTH
length
10.55mm
LINE_TO_LINE_RESISTANCE
line to line resistance
56.3Ω
MASS
mass
10g
MAX_CONTINUOUS_CURRENT
max continuous current
0,3A
MAX_CONTINUOUS_MECHANICAL_POWER____25_C_
max continuous mechanical power (@ 25°c)
4W
MAX_CONTINUOUS_TORQUE
max continuous torque
2,7mNm
MAX_MOTOR_SPEED
max motor speed
25000rpm
MECHANICAL_TIME_CONSTANT
mechanical time constant
141,2ms
NO_LOAD_SPEED
no-load speed
3900rpm
NOMINAL_VOLTAGE
nominal voltage
5V
N__OF_POLE
n° of pole
8
ROTOR_INERTIA
rotor inertia
1,8gcm²
TORQUE_CONSTANT
torque constant
8,5mNmA
TYPICAL_NO_LOAD_CURRENT
typical no-load current
28mA
NAME
name
21BF 3C K .02
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions