??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
2155 Black Widow Hydraulic Master Stream Nozzle
Bill of material
2155 Black Widow Hydraulic Master Stream Nozzle
ORDERNO
2155 Black Widow Hydraulic Master Stream Nozzle
BRAND
brand
Black Widow
COUNTRY_OF_MANUFACTURE
country of manufacture
HEIGHT
height
6
LENGTH
length
8 12
MATERIAL
material
Pyrolite
NAME
name
2155 Black Widow Hydraulic Master Stream Nozzle
STYLE
style
2155
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
9 lbs (4.1 kg)
WIDTH
width
7 34
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions