??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Allectra
Description
211-FS26H-PK
Bill of material
211-FS26H-PK
ORDERNO
211-FS26H-PK
BODY_MATERIAL
body material
PEEK
COMPLIANCE
compliance
Sub-D, DIN 41652, MIL-C-24308
NUMBER_OF_PINS
number of pins
26
PIN_GENDER
pin gender
female
SIZE_OR_DN
size or dn
26-way
TEMPERATURE_RANGE
temperature range
-50oC to 230oC
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
NAME
name
211-FS26H-PK
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions