??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Boxer
Description
20KD Iron Core
Bill of material
20KD Iron Core
ORDERNO
20KD Iron Core
ELASTOMERS_OPTIONS
elastomers options
EPDM
FREE_FLOW__AT_12_V_
free flow (at 12 v)
500 mlmin
FREE_FLOW__AT_12_0_V_
free flow (at 12.0 v)
300 mlmin
FREE_FLOW__AT_8_0_V_
free flow (at 8.0 v)
420 mlmin
FREE_FLOW__AT_9_0_V_
free flow (at 9.0 v)
220 mlmin
MAX_PRESSURE__AT_12_V_
max pressure (at 12 v)
500 mbar
MAX_PRESSURE__AT_12_0_V_
max pressure (at 12.0 v)
900 mbar
MAX_PRESSURE__AT_8_0_V_
max pressure (at 8.0 v)
1500 mbar
MAX_PRESSURE__AT_9_0_V_
max pressure (at 9.0 v)
900 mbar
MAX_VACUUM__AT_12_V_
max vacuum (at 12 v)
-400 mbar
MAX_VACUUM__AT_12_0_V_
max vacuum (at 12.0 v)
-550 mbar
MAX_VACUUM__AT_8_0_V_
max vacuum (at 8.0 v)
-750 mbar
MAX_VACUUM__AT_9_0_V_
max vacuum (at 9.0 v)
-550 mbar
MAX_VACUUM_AT_8_0_V_
max vacuum(at 8.0 v)
-500 mbar
MOTOR_TERMINATION
motor termination
100 mm leads (red +, black -)
OPERATING_HUMIDITY_RANGE
operating humidity range
5 to 95% RH
OPERATING_TEMPERATURE_RANGE
operating temperature range
5 to +60 °C
OTHER_WETTED_PARTS
other wetted parts
PPS (Polyphenylene Sulphide)
PARALLEL_CONNECTION
parallel connection
POWER_CONSUMPTION__AT_12_V_
power consumption (at 12 v)
0.2 to 0.4 W
POWER_CONSUMPTION__AT_12_0_V_
power consumption (at 12.0 v)
0.2 to 0.5 W
POWER_CONSUMPTION__AT_3_3_V_
power consumption (at 3.3 v)
0.1 to 0.3 W
POWER_CONSUMPTION__AT_8_0_V_
power consumption (at 8.0 v)
0.8 to 1.6 W
POWER_CONSUMPTION__AT_9_0_V_
power consumption (at 9.0 v)
0.1 to 0.4 W
SERIES_CONNECTION
series connection
TUBE_CONNECTION
tube connection
3.0 mm barb for 2.0 to 2.5 mm ∅ tubing
WEIGHT
weight
24g
NAME
name
20KD Iron Core
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions