??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Boxer
Description
20K Coreless
Bill of material
20K Coreless
ORDERNO
20K Coreless
ELASTOMERS_OPTIONS
elastomers options
EPDM
FREE_FLOW__AT_3_3_V_
free flow (at 3.3 v)
250 mlmin
FREE_FLOW__AT_4_5_V_
free flow (at 4.5 v)
350 mlmin
FREE_FLOW__AT_6_5_V_
free flow (at 6.5 v)
500 mlmin
MAX_PRESSURE__AT_3_3_V_
max pressure (at 3.3 v)
700 mbar
MAX_PRESSURE__AT_4_5_V_
max pressure (at 4.5 v)
400 mbar
MAX_PRESSURE__AT_6_5_V_
max pressure (at 6.5 v)
750 mbar
MAX_PRESSURE__RAT_3_3_V_
max pressure (rat 3.3 v)
400 mbar
MAX_VACUUM__AT_3_3_V_
max vacuum (at 3.3 v)
-400 mbar
MAX_VACUUM__AT_4_5_V_
max vacuum (at 4.5 v)
-400 mbar
MAX_VACUUM__AT_6_5_V_
max vacuum (at 6.5 v)
-550 mbar
MOTOR_TERMINATION
motor termination
100 mm leads (red +, black -)
OPERATING_HUMIDITY_RANGE
operating humidity range
5 to 95% RH
OPERATING_TEMPERATURE_RANGE
operating temperature range
5 to +60 °C
OTHER_WETTED_PARTS
other wetted parts
PPS (Polyphenylene Sulphide)
POWER_CONSUMPTION__AT_3_3_V_
power consumption (at 3.3 v)
0.1 to 0.2 W
POWER_CONSUMPTION__AT_4_5_V_
power consumption (at 4.5 v)
0.1 to 0.2 W
POWER_CONSUMPTION__AT_6_5_V_
power consumption (at 6.5 v)
0.3 to 0.7 W
TUBE_CONNECTION
tube connection
3.0 mm barb for 2.0 to 2.5 mm ∅ tubing
WEIGHT
weight
16g
NAME
name
20K Coreless
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions