??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Changzhou Fulling Motor
Description
20BLW14-24
Bill of material
20BLW14-24
ORDERNO
20BLW14-24
LENGTH
length
14 mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
2.8 mH
LINE_TO_LINE_RESISTANCE
line to line resistance
25.8 Ω
MAX_PEAK_CURRENT
max peak current
0.85 A
MAX_PEAK_TORQUE
max peak torque
0.02 Nm
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
8
RATED_SPEED
rated speed
5220 RPM
RATED_TORQUE
rated torque
0.0077 Nm
RATED_VOLTAGE
rated voltage
24 V
ROTOR_INERTIA
rotor inertia
5.1 g-cm²
SIZE
size
20 mm
TORQUE_CONSTANT
torque constant
0.024 NmA
WEIGHT
weight
0.023 Kg
NAME
name
20BLW14-24
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions